IESNA:LM-63-2002
[TEST]P1334118
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R159740DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R15 optic, 4000K CCT AND, 97CRI , E3A301H TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]119
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.9 5.8 8.5 16.9 37 67.3 137.4 289.4 514.1 608
698.7 789.1 872.8 942.8 1000.1 1044.4 1074.1 1089.5 1088.3 1069.6
1031.5 969.5 891.8 802.9 682.6 576 464.6 363.7 274 133.2
64.9 33.2 10 3.9 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.6 8.5 16.7 37.2 65.8 133.1 293.6 520.2 604.3
700.4 794.7 869 942.4 990.8 1037.6 1066.8 1079.6 1076 1055.7
1013.9 951.8 875.6 777.1 687.2 568.7 466.3 362.4 276.1 136.5
63.1 32.3 9.8 4.1 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.7 8.3 16.7 36.3 63.8 135.7 286.5 496.3 594.4
677.5 764.3 848.5 910.2 965.4 1003.6 1030.6 1043.4 1038.1 1013.5
972.7 907.5 837.5 742.6 650.7 545.4 443.5 356.3 261.7 127
62.3 32.3 9.7 3.9 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.7 8.5 16.4 35.3 63.9 129.4 259.8 473 557.1
638.5 727.8 802.4 865.4 910.8 946.8 972 980.7 972.8 946.2
905.7 844.7 774.2 692.5 589.3 498 407 322.5 241.4 121.8
59.7 31.3 9.8 4.3 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.7 8.5 15.3 35.2 60.5 122.4 243.3 433 511.1
590.6 667.5 738 791.7 838 870.7 888.8 893 880.6 855
815.6 762.4 695.2 615.5 525.5 442.4 351.9 272.6 212.3 108.9
56.7 30.2 9.5 4.3 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.7 8.3 14.9 33.5 59.4 114.4 224 389.5 460.6
534.7 604.4 664.1 709.8 751.6 775.2 790 791.8 777.5 750.7
710.5 659.6 595.1 514.8 446.6 364.1 299.3 238.1 183.9 97.8
50.7 28.2 9.8 4.2 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.7 8.1 14.7 32.9 56.7 106.3 196.8 344.1 405
466.8 525.9 582.6 620 650.7 670.3 680.8 678.2 664 637.1
598.1 546.4 486.9 422.6 358.2 300.2 241.6 195.7 155.9 82.5
44.9 25.4 10.1 4.3 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.4 8 14.1 31.8 53.8 96.1 170.5 292.7 348.3
396.8 450.3 490.9 524.1 548.3 560.4 565.5 560.5 542.6 518.5
481.3 441.4 386.2 334.8 279.1 236.6 194.4 161.1 128.5 67.4
38.5 23.3 10.2 4.2 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.9 5.4 8 13.1 29.9 50.8 87.4 148.1 243.6 288.7
332.6 370.9 402.4 429.3 444.5 451.5 451.5 444.4 428.4 406.5
373.8 336.5 297.8 258 215.8 181.5 151.9 126.5 104.6 57.3
33.7 21 9.3 4.1 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.9 5.6 7.8 12.8 27.9 47.7 78.1 130 201 233.4
259.8 290 315.8 333.3 342.1 345 342.2 333.6 320.9 304.3
280.1 251.3 222.7 192.7 164.3 138.9 118.2 99.7 84 49.5
29.1 18.1 9.1 3.6 1.4 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.9 5 6.3 8.1 11.7 19.2 26.5 32.4 36.3 36.7
36.1 35 34 32.9 31.7 30.2 28.8 27.2 25.4 23.5
21.5 19.9 18.2 16.3 14.7 13 11.3 9.6 7.5 3.4
2.1 0.8 0.2 0 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.9 4.6 5 5.3 5.6 5.6 5.4 5.3 5 4.9
4.6 4.4 4.1 3.8 3.6 3.2 3 2.7 2.3 1.9
1.5 1 0.7 0.6 0.3 0.3 0.2 0.1 0.1 0
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3.9 4.1 3.7 3.4 2.9 2.3 2 1.5 1.2 1
0.9 0.7 0.6 0.6 0.3 0.2 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.5 0.5 0.5
0.5 0.5 0.5 0.3 0.3 0.3 0.3 0.3 0
3.9 3.4 2.5 2 1.5 1 0.7 0.5 0.2 0.2
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.5 0.5 0.5 0.5
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0.1 0
3.9 2.8 2 1.4 0.8 0.5 0.3 0.2 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.2 0.3 0.5 0.5 0.5 0.6 0.5
0.5 0.3 0.3 0.2 0.2 0.1 0.1 0 0
3.9 2.5 1.7 1 0.6 0.3 0.2 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.2 0.3 0.5 0.6 0.7 0.7 0.7 0.6
0.6 0.5 0.5 0.3 0.3 0.2 0.1 0 0
3.9 2.4 1.6 0.9 0.6 0.3 0.2 0.2 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.3 0.5 0.6 0.6 0.7 0.7 0.7 0.7
0.6 0.6 0.5 0.3 0.3 0.2 0.1 0.1 0
